Vertical Rack Bonding Busbar
Vertical Rack Bonding Busbar
Vertical Rack Bonding Busbar
Vertical Rack Bonding Busbar
2 Options
Vertical Rack Bonding Busbar
Vertical Rack Bonding Busbar
Vertical Rack Bonding Busbar
Customize Your Product
Depth
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
40160-036 View Details | 36" (910 mm) | $111.88 | |
40160-072 View Details | 72" (1830 mm) | $144.25 |
Product Description
Vertical Rack Bonding Busbar (RBB) for consolidating equipment bonding connections. Constructed of 5/8”H x 1/4”W (15.9 mm x 6.4 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with pairs of #1/4-20 tapped mounting holes on 5/8” (15.9 mm) centers. The 36”L (910 mm) bar has one set of #5/16 self-clinching studs on 1” (25.4 mm) centers at one end for attachment of a bonding conductor. The 72”L (1830 mm) bar has two sets of #5/16 self-clinching studs on 1” (25.4 mm) centers at both ends for attachment of a bonding conductor.
- Each package contains one Vertical Rack Bonding Busbar
- Vertical Rack Busbars with insulators and lug kits are also available
- Other configurations are available on request
- UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Grounding and Bonding Equipment