Shopping List
Loading...
Loading...

Two Mounting Hole Bonding Terminal Block

2 Options
Customize Your Product
Explore Sizes & Options
Filter
Product No. Add to List Add
40167-001
View Details
$14.25
40167-010
View Details
$123.83
Product Description

CPI’s Two Mounting Hole Bonding Terminal Block provides a convenient way to attach ground wires to racks or cabinets and meets BICSI and ANSI/EIA/TIA two-hole mounting recommendations. Constructed of extruded, high-strength aluminum and accepts conductors ranging from #14 AWG through 2/0. Includes two #3/8-24 x 7/8”L stainless steel hex head set screws.

  • Manufactured from electroplated tin aluminum
  • UL® Listed
  • Available individually or in packages of 10