Pedestal and Pipe Clamps
Pedestal Clamp with Bonding Connector
Add To Cart
Pedestal Clamp with Bonding Connector
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Pedestal Clamp with Bonding Connector
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Support bonding conductors from round or square raised floor pedestals using the Pedestal Clamp with Bonding Connector. The connector provides a bonding connection for the pedestal and supports up to four bonding conductors (wires) from the pedestal. Use to create a signal reference grid under the raised access floor using #6 AWG or 2/0 bare round conductor. Select the Pedestal Clamp with Bonding Connector to match the style and size of the pedestal and size of the conductor. See the order table.
Use Cross Connectors to create signal reference grid intersections; support up to (4) conductors, 2 per side, size #6 AWG or 2/0
Use Straight Connectors to support the signal reference grid in-between intersections; support 1 or 2 conductors on one side of the pedestal only, size #6 AWG or 2/0
Manufactured from electrotin plated copper or bronze (P/N 40169-003) with stainless steel installation hardware
PNs 40169-001 and 40169-002 are UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
Explore Product Options
Refine By
Confirm Selections
Reset
Pedestal Style
Cross Connector with Round Style Pedestal
Cross Connector with Square Style Pedestal
Straight Connector with Square or Round Style Pedestal
Refine By
Confirm Selections
Reset
Pedestal Style
Cross Connector with Round Style Pedestal
Cross Connector with Square Style Pedestal
Straight Connector with Square or Round Style Pedestal
Explore Sizes & Options
(
3
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Pedestal Style
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More