Cable Runway Bonding Strap Kit
Cable Runway Bonding Strap Kit
2 Options
Cable Runway Bonding Strap Kit
Customize Your Product
Quantity
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
40164-001 | Each | $53.54 | |
40164-025 | Pack of 25 | $1,098.99 |
Product Description
Cable Runway Bonding Strap Kits provide a bonding pathway between cable runway lengths when fastened together across splices. Installation requires drilling 5/16” (127 mm) holes. Bonding Straps consist of an 8”L (200 mm) #6 AWG green insulated stranded copper conductor with a helical yellow stripe attached at both ends to two-hole compression lugs with 1/4” (6.4 mm) bolt holes spaced on 5/8” (15.9 mm) centers.
- Overall length of 11” (280 mm)
- Available individually or in packs of 25
- Constructed of UL® Listed components, File E515394, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
- Other configurations available on request
Kit consists of:
- (4) stainless steel cap screws, #1/4-20 x 3/4”L (19 mm)
- (4) flat washers, 1/4” (6.4 mm)
- (4) lock washers, 1/4” (6.4 mm)
- (4) nuts, 1/4” (6.4 mm)