Bonding Straps & Jumpers
Bonding Jumper
Add To Cart
Bonding Jumper
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Bonding Jumper
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Bonding Jumpers provide common bonding from equipment rack or cabinet to the Telecommunications Equipment Bonding Conductor. Can be used with CPI “L” Brackets (P/N 10001-001 or 10559-500) to attach cable run vertically along equipment rack or cabinet. Bonding jumpers are constructed of a 9’L (2.7 m) #6 AWG stranded copper conductor insulated green with a horizontal
yellow stripe attached to a compression lug with two 1/4” (6.4 mm) bolt holes spaced on 5/8” (15.9 mm) centers.
Available individually or in packages of 10
Constructed of UL Listed components, File E236184, Category KDER (US), KDER7 Canada) - Bonding and Grounding Equipment
Other configurations available on request
Explore Product Options
Refine By
Confirm Selections
Reset
Quantity
1
10
Refine By
Confirm Selections
Reset
Quantity
1
10
Explore Sizes & Options
(
2
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Quantity
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More