Adjustable Cable Runway Bonding Strap Kit

Adjustable Cable Runway Bonding Strap Kit


Adjustable Cable Runway Bonding Strap Kit
2 Options

Adjustable Cable Runway Bonding Strap Kit

Adjustable Cable Runway Bonding Strap Kit


Customize Your Product
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
14307-001 View Details | $49.57 | ||
14307-025 View Details | $1,017.59 |
Product Description
The Adjustable Cable Runway Bonding Strap provides a bonding pathway between runway lengths. The Adjustable Cable Runway Bonding Straps consist of an 8”L (200 mm) #6-7 AWG stranded insulated copper conductor and are attached to a two-hole compression lug with 5/16” (8 mm) bolt holes at both ends. Bolt holes are spaced on 1” (25 mm) centers to match hole-to-hole spacing on Adjustable Cable Runway Stringers.
Key Features and Benefits
- 1" (25 mm) centers
- Overall length of 10.8" (273 mm)
- UL Listed components
Hardware Includes:
- (4) Stainless steel cap screws, #5/16-18 x 7/8"L
- (4) Flat washers, 5/16"
- (4) Lock washers, 5/16"
- (4) Nuts, 5/16"