Cart
Loading...
Loading...

Rack Base Insulator Kit

2 Options
Explore Sizes & Options
Add to Cart Add
10605-019
$112.18
10605-023
$125.84
Product Description

Rack Base Insulator Kits electrically isolate the racks from the floor for an effective grounding and bonding system. Made of .062"-thick phenolic insulating material and accepts up to 1/2" diameter screws. Used primarily on concrete floors, not needed for raised-floor applications. Kit includes 2 isolation plates and 4 isolation grommets.

Key Features and Benefits
  • Available for 19" or 23" Rack
  • Made of .062" thick phenolic insolating material
  • Kit includes: (2) isolation plates and (4) insulation grommets