Cart

Loading...
Loading...

eConnect® Power Distribution Units (PDUs)

Chatsworth Products (CPI) offers a full range of PDUs—from basic to high-power models—built to meet the power and scalability demands of AI-ready, high-density data center environments.

New: eConnect® PDUs with Universal Input

Introducing a universal, adaptable PDU platform built to simplify deployment and support high-density infrastructure.

Universal Input — supports all global single- and three-phase voltage systems, including Delta and Wye.

High-Power Capacity — delivers up to 34.5 kW for AI and HPC workloads.

Modular Design — detachable input cords enable consistent global deployments.

Simplified Inventory — reduces SKUs, streamlines procurement, and lowers logistics costs.

Flexible & Intelligent — multiple monitoring levels with QuadLock outlet options for diverse power needs


Video thumbnail

Switched Pro eConnect® PDUs

Provides remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.

Switched eConnect® PDUs

Provides remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.

Monitored Pro eConnect® PDUs

Provides remote power monitoring down to the outlet level, making it possible to obtain power consumption for each piece of equipment.

Monitored eConnect® PDUs

Provides remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level.

Metered eConnect® PDUs

Features a local display for easy reading of input current to help with initial installation and properly balanced operations.

Basic eConnect® PDUs

Provides reliable power distribution in high-density applications where no power monitoring is required.

Remote Intelligence & DCIM Integration

eConnect® PDUs integrate seamlessly with DCIM software, Power IQ® for eConnect®, providing real-time visibility and control over power consumption, environmental conditions, electronic lock status, and access security—all from a single pane of glass.

Pre-Install Power and Cooling into CPI's ZetaFrame® Cabinet System

Engineered for today’s AI demands, this cabinet arrives with high-power eConnect® PDUs and ZutaCore waterless, two-phase, direct-to-chip liquid cooling already integrated—simplifying your deployment.

Related Resources

Power Smarter. Deploy Faster.

We're here to do more than just provide solutions—we're your partner in creating the right fit for your unique needs. Let us guide you through the process and answer your questions. Connect with us today!