39-TBAR-MOUNT2
Oberon® Wireless Enclosure Accessories
AP Mounting T-Bar for Oberon Model 1011 Series, 1/4 in. H
$6.00
Short Description:
AP Mounting T-Bar for Oberon Model 1011 Series, 1/4 in. H
Height:
6.9Inches (176 mm)
Width:
0.937Inches (24 mm)
Depth:
0.208Inches (6 mm)
Finish/ Color:
Galvanized
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Enclosure Accessories Overview

AP Mounting T-Bar for Oberon Model 1011 Series, 1/4 in. H View Product Documentation