39-1016-SPKRMNT
Oberon® Wireless Enclosure Accessories
Bracket to mount the Model 1016 Wi-Fi AP Lock Box onto a speaker stand 
$18.00
Short Description:
Bracket to mount the Model 1016 Wi-Fi AP Lock Box onto a speaker stand 
Height:
10.18"
Width:
0.65"
Depth:
0.6"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Enclosure Accessories Overview

The model 39-1016-SPKRMNT is an accessory to mount the 1016 Wi-Fi AP Lock Box onto a 1-3/8 in. speaker stand for temporary AP deployments.
 

Features & Benefits

  • Attaches Model 1016 to PylePro Universal 35mm Tripod Speaker Stand Mount or equivalent

Technical Specifications

  • Construction: 16 ga. galvanized bracket
  • Size: 10.87 x 0.65 x 0.60 in. deep
  • 1-7/16 ft. Zinc Plated Clamping U-Bolt

Includes:

  • (1) Speaker Mount Bracket
  • (2) Clamping U-Bolt
  • (4) #8-32 x 1/2 in. Screws

For use with the following Wi-Fi/Small Cell Access Points:

Aerohive
AP110/120, AP250, AP320, AP330, AP340/350, AP370
Arista
C-130, C260
Aruba
AP-134, AP-135, AP-205, AP-205H, AP-214, AP-224, AP-225, AP-228, AP-303, AP-305, AP-314,AP-315, AP-335, AP-344, AP-345, AP-505, AP-515, AP-534, AP-535, AP-555, AP-635
Cisco
1600e/2700e/3500e/3600e/3700e/3700e/3700p Series, 1600i/1700i/2600i/3500i/3600i/3700i Series, 1810W Series, 1815W, 1830e / 1820e Series, 1830i / 1850i Series, 2800e /3800e Series, 2800e / 3800e Series With DART Connector, 2800i / 3800i Series, 4800 Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXE. 9120AXI, 9130AXi
Corning Spidercloud
SCRN-310, SCRN-320 / SCRN-220
Extreme Networks
AP305C, AP3705i, AP3710e, AP3715e, AP3715i, AP3765e, AP3765i, AP3767e, AP3801i, AP3801i, AP3805e, AP3805i. AP3825e, AP3825i, AP3865e, AP3935e, AP3935i, AP3965e, AP3965i, AP4000, AP410i, AP505i/AP510i, AP510C, AP650
Meraki
MR32/34/42, MR33, MR52/53, MR52/53, MR55/56, MR62
Mist
AP41
Ruckus
R310, R320, R510, R610, R710, R720 ZoneFlex H500
Ubiquiti
UniFi UAP-UAP-AC-HD, UniFI UAP-XG

  View Product Documentation