39-1016-ANTPLATE
Oberon® Wireless Enclosure Accessories
Articulating Antenna Mount for Oberon Model 1016 Series Wi-Fi Access Point lock boxes
$100.00
Short Description:
Articulating Antenna Mount for Oberon Model 1016 Series Wi-Fi Access Point lock boxes
Height:
16.5"
Width:
11.1"
Depth:
2.1"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Enclosure Accessories Overview

The Model 39-1016-ANTPLATE is an articulating plate for mounting the Cisco AIR-ANT2566P4W-R and similar panel antennas inside the Model 1016.
 

Features & Benefits

  • Mount and secure APs and antennas in a single aesthetic enclosure
  • Articulating antenna mount permits antenna to be angled in desired direction

Technical Specifications

  • Galvanized steel bracket and antenna mounting plate
  • Construction: 18 Ga. galvanized steel antenna mounting plate, 20 Ga. galvanized steel AP mounting bracket
  • 11.1 x 16.5 x 2.1 in. (280.7 x 419.1 x 52.6 mm)

Includes:

  • (1) Antenna and Access Point Mounting Bracket
  • (3) #6 x 1/4 in. Pan Head Thread-Forming Screws for Plastic
  • (4) #6 x 1/2 in. Pan Head Machine Screws
  • (4) #8 x 1/4 in. Pan Head Machine Screws
  • (4) #8 x 5/8 in. Pan Head Machine Screws
  • (4) Press Fastener Tabs
  • Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Aerohive
AP110/120, AP250, AP320, AP330, AP340/350, AP370
Arista
C-130, C-260
Aruba
AP-134, AP-135, AP-205, AP-205H, AP-214, AP-224, AP-225, AP-228, AP-303, AP-305, AP-314,AP-315, AP-335, AP-344, AP-345, AP-504, AP-505, AP-514, AP-515, AP-534, AP-535, AP-555, AP-635
Cisco
1600e/2700e/3500e/3600e/3700e/3700e/3700p Series, 1600i/1700i/2600i/3500i/3600i/3700i Series, 1810W Series, 1815W, 1830e / 1820e Series, 1830i / 1850i Series, 2800e /3800e Series, 2800e / 3800e Series With DART Connector, 2800i / 3800i Series, 4800 Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXE. 9120AXI, 9130AXi, 9130AXE
Corning Spidercloud
SCRN-310, SCRN-320 / SCRN-220
Extreme Networks
AP305C, AP3705i, AP3710e, AP3715e, AP3715i, AP3765e, AP3765i, AP3767e, AP3801i, AP3801i, AP3805e, AP3805i. AP3825e, AP3825i, AP3865e, AP3935e, AP3935i, AP3965e, AP3965i, AP4000, AP410C, AP410e, AP410i, AP505i/AP510i, AP510C, AP510e, AP650
Meraki
MR32/34/42, MR33, MR52/53, MR52/53, MR55/56, MR62
Mist
AP41
Ruckus
R310, R320, R510, R610, R710, R720, ZoneFlex H500
Ubiquiti
UniFi UAP-UAP-AC-HD, UniFI UAP-XG View Product Documentation